Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Signal Relay
Configuration Features
-
Relay Options
RF Rated
-
Contact Special Features
Bifurcated/Twin Contacts | Gull Wing
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form A SPST-NO
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
2
-
Coil Resistance (Ω)
178 | 1029
-
Contact Limiting Continuous Current (A)
2
-
Voltage Standing Wave Ration (HF Parameter)
1.06db @ 100MHz | 1.49db @ 900MHz
-
Contact Switching Load (Min)
.1mA @ .0001V
-
Insulation Initial Resistance (MΩ)
1000000
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
2500
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
220
-
Contact Limiting Short-Time Current (A)
2
-
Contact Limiting Making Current (A)
2
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
5 | 12
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
220
-
Coil Power Rating DC (W)
.14
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
3500
Signal Characteristics
-
Insertion Loss (HF Parameter)
-.03dB @ 100MHz | -.33dB @ 900MHz
-
Isolation (HF Parameter)
-18.8dB @ 900MHz | -37dB @ 100MHz
Body Features
-
Product Weight
.75 g [ .026 oz ]
-
Enclosure Type
Hermetically Sealed
Contact Features
-
Contact Material
PdRu
-
Contact Plating Material
Gold
Termination Features
-
Main Termination & Connection Type
PCB SMT
-
Coil Termination & Connection Type
PCB SMT
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
6 mm [ .236 in ]
-
Product Height
5.65 mm [ .222 in ]
-
Product Length
10 mm [ .393 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Category of Protection
RTV
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Performance Type
High Dielectric
-
Coil Magnetic System
Polarized, Monostable
-
Current Type
DC
Other
-
Contact Current Class (A)
≤2
-
Coil Power Rating Class (W)
≤.15
-
Height Class (Mechanical)
≤7 mm [ ≤.276 in ]
-
Length Class (Mechanical)
≤11 mm [ ≤.433 in ]
-
Width Class (Mechanical)
≤7 mm [ ≤.276 in ]