Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
RF Relay
Configuration Features
-
Relay Options
Power Switching | RF Rated
-
Contact Special Features
Gull Wing
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form C SPDT-CO
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
2
-
Coil Resistance (Ω)
64 | 128 | 145 | 178 | 257 | 289 | 357 | 574 | 1028 | 2057 | 4114
-
Contact Limiting Continuous Current (A)
2
-
Voltage Standing Wave Ration (HF Parameter)
1.07db @ 100MHz | 1.45db @ 900MHz
-
Insulation Initial Resistance (MΩ)
1000000
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
600
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
220
-
Contact Limiting Short-Time Current (A)
2
-
Contact Limiting Making Current (A)
2
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
3 | 4.5 | 5 | 6 | 9 | 12 | 24
-
Contact Voltage Rating (VAC)
30
-
Contact Voltage Rating (VDC)
30
-
Coil Power Rating DC (W)
.07 | .14
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1000
Signal Characteristics
-
Insertion Loss (HF Parameter)
-.03dB @ 100MHz | -.12dB @ 900MHz | -.35dB @ 3GHz | -.4dB @ 3GHz
-
Isolation (HF Parameter)
-40dB @ 3GHz | -45dB @ 3GHz | -72dB @ 900MHz | -80dB @ 100MHz
Body Features
-
Product Weight (oz)
2.5 | 3
-
Enclosure Type
Flux Resistant Automatic Solder Capable & Washable
Contact Features
-
Contact Material
Nickel
-
Contact Plating Material
Gold
Termination Features
-
Main Termination & Connection Type
PCB SMT
-
Coil Termination & Connection Type
PCB SMT
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
7.2 mm [ .283 in ]
-
Product Height
9.1 mm [ .358 in ]
-
Product Length
14.6 mm [ .574 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
-
Environmental Category of Protection
RTIII
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Coil Magnetic System
Bistable, 1 Coil | Bistable, 2 Coils | Monostable
-
Current Type
DC
Packaging Features
-
Packaging Method
Box & Carton | Reel
Other
-
Contact Current Class (A)
≤2
-
Coil Power Rating Class (W)
≤.15
-
Height Class (Mechanical)
>7 – ≤11 mm [ >.276 – ≤.433 in ]
-
Length Class (Mechanical)
>11 – ≤16 mm [ >.433 – ≤.63 in ]
-
Width Class (Mechanical)
>7 – ≤11 mm [ >.276 – ≤.433 in ]