This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Increase overhead line visibility to reduce bird strikes and service disruptions

By drawing attention to the lines earlier, large fowls such as geese and swans will have enough time to change their direction and avoid potentially fatal consequences. The Avian Flight Diverter is compatible with all types of conductors and is RFI free to 69 kV. The diverter incorporates a high visibility prismatic reflecting strip that allows birds to see the diverter even in low light and fog conditions. A glow in the dark strip is also used to extend the diverter’s effectiveness at dusk, for birds returning to their roosts. The materials used in the diverter are extremely UV stable, track resistant, and are designed to give superior performance for many years of service. 

The diverter is easily installed with a hot stick on conductors ranging from #6 - 795. By simply flipping the diverter over the conductor and tightening the shearbolt clamp until the bolt head snaps free, the proper clamping

force is achieved. The diverter is easily removed with a 15/16” socket attachment.

Key Features

  • Hot stickable, easy to install
  • Range taking #6 - 795
  • High reflectivity
  • Glow strip for dusk
  • Removable
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Voltage Class (kV) ≤ 69

Body Features

  • Visibility Enhancement Type  Photoluminescent

  • Primary Product Color  Gray

Mechanical Attachment

  • Installation Method  Hot-Stick

Dimensions

  • Compatible Conductor Range (AWG/kcmil) 6 – 795

  • Compatible Conductor Diameter Range  4 – 22 mm [ .16 – .87 in ]

Related Materials
No documentation available.