Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class F
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form A (NO)
Electrical Characteristics
-
Contact Current Rating (A)
10
-
Coil Voltage Rating (VDC)
3 | 5 | 6 | 9 | 12 | 18 | 24 | 36 | 48 | 60
-
Contact Voltage Rating (VAC)
277
-
Coil Power Rating DC (W)
.22 | .23 | .234 | .243
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
5000
Body Features
-
Product Weight
10 g [ .353 oz ]
-
Enclosure Type
Flux Resistant Automatic Solder Capable | Flux Resistant Automatic Solder Capable & Washable
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Category of Protection
RTII | RTIII
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Coil Magnetic System
Monostable
-
Current Type
DC
Packaging Features
-
Packaging Method
Carton & Tube
Other
-
Height Class (Mechanical)
>14 – ≤16 mm [ >.551 – ≤.63 in ]
-
Length Class (Mechanical)
>22 – ≤33 mm [ >.866 – ≤1.299 in ]
-
Width Class (Mechanical)
>7 – ≤11 mm [ >.276 – ≤.433 in ]