Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
Force-Guided Relay
Configuration Features
-
Coil Special Features
None
-
Contact Number of Poles
2
-
Contact Arrangement
1A (NO) + 1B (NC)
Electrical Characteristics
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
500
-
Contact Limiting Short-Time Current (A)
6
-
Coil Resistance (Ω)
45 – 55, 87 – 107, 527 – 644, 1386 – 1694, 1736 – 2122, 2520 – 3080
-
Contact Limiting Continuous Current (A)
6
-
Contact Switching Load (Min)
3mA @ 12VDC
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Limiting Breaking Current (A)
2
-
Coil Current (A)
.009, .01, .012, .019, .046, .066
-
Contact Current Rating (A)
2, 6
-
Coil Voltage Rating (VDC)
3.3, 4.5, 11, 18, 20, 24
-
Contact Voltage Rating (VAC)
24, 250
-
Contact Voltage Rating (VDC)
24
-
Coil Power Rating DC (W)
.2
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
3000
Body Features
-
Primary Product Color
Natural
-
Product Weight
8 g [ .282 oz ]
-
Enclosure Type
Flux Resistant Automatic Solder Capable & Washable
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mounting Feature Type
PCB Pins
-
Product Mount Type
Board Mount
Dimensions
-
Product Width (mm)
6.2, 17.65, 20.24
-
Product Width (in)
.244, .695
-
Product Height (mm)
6.2, 15.7
-
Product Height (in)
.244, .618
-
Insulation Creepage Between Contact & Coil
6 mm [ .236 in ]
-
Product Length
28.2 mm [ 1.11 in ]
-
Insulation Clearance Between Contact & Coil
6 mm [ .236 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 80 °C [ -40 – 176 °F ]
-
Environmental Category of Protection
RTIII
-
Environmental Ambient Temperature (Max)
80 °C [ 176 °F ]
Operation/Application
-
Solder Process
Wave Solder Capable
-
Current Type
DC
-
Coil Magnetic System
Monostable
Product Availability
-
Product Availability
Worldwide
Packaging Features
-
Packaging Method
Box & Tube
Other
-
Environmental Ambient Temperature Class (°C)
-40 – 80
-
Height Class (Mechanical) (mm)
6 – 7, 15 – 20
-
Length Class (Mechanical) (mm)
25 – 30
-
Width Class (Mechanical) (mm)
15 – 20, 20 – 25, 6 – 7
Reference Number
-
TE Internal Number
CAT-AV4-S2113