This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

9

Maximum Contacts Per Second

4

Up to 4 Insertion Heads on Automatic Changer

<10

Changeover with Conversion Kit in Less Than 10 Minutes

  1. P-300C Pin Insertion Machine Video

Watch this video to take a closer look at the P-300C pin insertion machine and learn how this China's independently designed machine can meet the needs of your local supply chain with premium production quality guaranteed.

Features and Benefits

  • Board capacity up to 420 x 360mm [16.5" x 14.2”]
  • Up to four insertion heads on automatic changer
  • Tool conversion kit for changeover in less than 10 minutes (compatible with P100/P300/P360/P550)
  • Classic PLC and IPC control system, control system can be easily configured and modified
  • Freely programmable insertion angle
  • Insertion rate up to three cycles/second (up to three contacts per stroke)
  • Single, double and triple pin insertion
  • Corresponding anvil changer is available for huge variety of supporting geometries
  • Real-time force monitoring for 100% quality assurance (maximum force and force vs. distance monitoring)
  • Maximum Insertion Force 900N (more possible on request)
  • Vision system for PCB alignment accuracy
  • Servo Motors for XY
  • Fully-automated, inline capable
  • Touch screen provides simple programming and an intuitive operator interface
  • PCB thickness tolerance compensation
  • Customized MES and data collection that allows flexible to meet customer requirement for data traceability​
Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials
No documentation available.