Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
7, 19, 37
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Cable Color
Black, Brown, Orange, Red
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated Copper, Nickel-Coated High Strength Copper Alloy, Silver-Coated Copper, Silver-Coated High Strength Copper Alloy, Tin-Coated Copper
-
Wire Color (Base)
Black, Blue, Brown, Gray, Green, Orange, Red, Violet, White, Yellow
-
Wire Color (Stripe)
Black, Blue, Green, Orange, Red, White
Dimensions
-
Outside Cable Diameter (mm)
.61, .69, .81, .94, 1.09, 1.27, 1.52, 1.53, 1.73, 2.16, 2.62
-
Outside Cable Diameter (in)
.024, .027, .032, .037, .043, .05, .06, .068, .085, .103
-
Cable Insulation Thickness (in)
.005, .043
-
Strand Size (AWG)
27, 28, 29, 30, 32, 34, 36, 38
-
Conductor Diameter Range (mm)
.41, .79, .94, .99, 1.01, 1.19, 1.22, 1.25, 1.27, 1.32, 1.35, 1.37, 1.4, 1.42, 1.65, 1.7, 1.78, 2.21, 2.24, .48 – .5, .7 – .76, .7 – .8, .57 – .59, .95 – .98, 2.15 – 2.21, .55 – .63, .28 – .3, .36 – .38
-
Conductor Diameter Range (in)
.016, .031, .037, .039, .04, .047, .048, .049, .05, .052, .053, .054, .055, .056, .065, .067, .07, .087, .088, .014 – .015, .037 – .039, .085 – .087, .019 – .02, .022 – .025, .022 – .023, .027 – .031, .011 – .012, .275 – .029
-
Outside Cable Diameter (in)
.024, .027, .032, .037, .043, .05, .06, .068, .085, .103
-
Cable Insulation Thickness (mm)
.13
-
Cable Insulation Thickness (mm)
.13
-
Wire Size (AWG)
12, 14, 16, 18, 20, 22, 24, 26, 28, 30
-
Wire Size (mm²)
.52, .82
Usage Conditions
-
Cable Type
MIL-DTL-22759
-
Operating Temperature Range (°C)
-65 – 150, -65 – 200
Reference Number
-
TE Internal Number
CAT-AS22759-32