This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  Yes

Configuration Features

  • Number of Positions  7 | 9

Body Features

  • Primary Product Color  Black | Black - Orange

  • Primary Product Material  PA GF

Usage Conditions

  • Operating Temperature (Max)  85 °C [ 185 °F ]

  • Operating Temperature Range (°C) -40 – 85

  • Operating Temperature Range (°F) -45 – 185 | -40 – 185

Industry Standards

  • IP Rating  IP67 | IP6K9K

Packaging Features

  • Packaging Method  Box & Tray | Tray/Box

  • Packaging Quantity  1 | 14

Other

  • Serviceable  No

Related Materials
No documentation available.