This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

PowerTube HVP-HD 1000 Accessories and Plug Components

  • Enhanced Protection: Dust caps and covers protect connectors from contaminants, providing long-term reliability.
  • Secure Connections: Spacers and crimp ferrules help maintain stable and secure connections, reducing the risk of disconnections.
  • Efficient Cable Management: Cable exit covers and clips simplify cable routing and management, enhancing installation efficiency.
  • Improved EMI Performance: EMC shielding ferrules provide advanced protection against electromagnetic interference.
  • Durable Materials: Made from robust materials such as copper alloy and PA 66 GF, enabling longevity and performance in demanding conditions.
  • Wide Temperature Range: Operates effectively within a broad temperature range of -40°C to 140°C, suitable for various environments.
PowerTube HVP-HD 1000 Accessories provide enhanced protection and reliable high voltage connections for industrial and commercial vehicles.

Key Features

PowerTube HVP-HD 1000 Accessories and Plug Components

Accessory
Function
Material
Color Options
Temperature Range
Dust Cap Protects connectors from dust and debris PA 66 GF Black, Natural, Translucent
-40°C to 140°C (-40°F to 284°F)
Spacer Maintains stable connections Copper Alloy, PA GF Orange, Black, White -40°C to 140°C (-40°F to 284°F)
Cover - Cable Exit Protects cable exits and manages cable routing PC/PET, Steel Orange -40°C to 140°C (-40°F to 284°F)
EMC Shielding Ferrule Provides EMI protection Copper Alloy Silver -40°C to 140°C (-40°F to 284°F)
Plug Secures and seals connector ports PA 66 GF Black, Blue, Brown, Green, Light Green, Natural, Nut Brown, Orange, Pink, Purple, Red, Yellow
-40°C to 140°C (-40°F to 284°F)
Crimp Ferrule Enables secure cable terminations Copper Alloy Silver -40°C to 140°C (-40°F to 284°F)

Real World Applications

PowerTube HVP-HD 1000 Accessories and Plug Components

  • E-Motor Connectivity: Dust caps and EMC shielding ferrules enhance the durability and performance of connectors in electric motor systems.
  • Battery Pack Integration: Spacers and crimp ferrules provide secure and stable connections for battery packs in electric and hybrid vehicles.
  • Power Distribution Systems: Cable covers and exit covers improve cable management and protection in high voltage power distribution systems.
  • On-Board Chargers: Plugs and dust caps protect connectors in on-board charging systems, maintaining reliable connections.
  • High Power Auxiliaries: EMC shielding ferrules provide electromagnetic interference protection for auxiliary systems requiring high voltage connections.
  • Construction and Agricultural Equipment: Durable materials and secure connections enhance the reliability of high-power electrical systems in construction and agricultural machinery.
  • Public Transport Vehicles: Accessories like cable clips and covers improve cable management and connector protection in buses and other public transport vehicles.
  • Heavy-Duty Trucks: Robust accessories enable reliable high voltage connections in heavy-duty trucks, supporting performance under demanding conditions.
  • Marine Applications: Corrosion-resistant materials and secure connections make these accessories suitable for electric marine vessels operating in harsh maritime environments.
FAQ

PowerTube HVP-HD 1000 Accessories

Q:    What types of accessories are available for the PowerTube HVP-HD 1000 series?

A:    The PowerTube HVP-HD 1000 series includes a range of accessories such as dust caps, spacers, cable exit covers, EMC shielding ferrules, plugs, cable covers, and crimp ferrules. These components enhance the protection, stability, and performance of high voltage connections in industrial and commercial vehicles.

 

Q:    What materials are used in the PowerTube HVP-HD 1000 Accessories, and how do they contribute to durability?

A:    The accessories are made from durable materials including copper alloy, PA 66 GF, PA GF, PC/PET, and steel. These materials offer robust protection and longevity, enabling the accessories to perform reliably in harsh environmental conditions and maintain secure connections over time.

 

Q:    How do the PowerTube HVP-HD 1000 Accessories improve the performance and reliability of high voltage connections?

A:    The accessories provide enhanced protection against dust, debris, and electromagnetic interference, enabling long-term reliability. Spacers and crimp ferrules help maintain stable and secure connections, while cable exit covers and clips simplify cable management, reducing installation time and potential points of failure.

 

READ MORE FAQS ABOUT POWERTUBE CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Cable Clip | Cap | Cover - Cable Exit | Ferrule | Sleeve | Spacer | TPA

Configuration Features

  • Number of Positions  1

Body Features

  • Primary Product Color  Black | Blue | Brown | Green | Light Green | Natural | Nut Brown | Orange | Pink | Purple | Red | Silver | White | Yellow

  • Primary Product Material  Copper Alloy | PA 66 GF | PA GF | PC/PET | Steel

Usage Conditions

  • Operating Temperature Range  -40 – 140 °C [ -40 – 284 °F ]

Related Materials
No documentation available.