This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Provide excellent electrical performance and long service life, thanks to heat shrink high voltage insulating and non-tracking tubing HVOT.

Raychem APKT 1.8/3 kV heat shrink joint is suitable for single to 5 cores of unscreened insulating solar cable, up to 3 kV. This highly shrinkable tubing only uses 2 sizes to cover a full regular cable size range, insulation OD from 14 mm to 60 mm. Its high-sealing performance mastic S1061, offers reliable protection for solar cable connections.

Our APKT can be easily installed in the field using a gas torch or hot air. The main body used in APKT is high performance HVOT tubing, with a continuous operating temperature rating up to 105°C (221°F). This provides excellent field-proven mechanical and electrical performance. Raychem APKT heat shrink joint is tested in accordance with JB/T 7829-2006, ensuring decades of operating life.

grey bare

Key Features

  • Simplified product type selection
  • Excellent in field electrical and mechanical performance
  • Continuous operating temperature rating up to 105°C (221°F)
  • High shrink ratio covering a wide application range from cable insulation outer diameter (OD) 14 mm to 60 mm
grey bare
grey bare
FAQ

Frequently Asked Questions

Question: What is the application range for Raychem APKT heat shrink terminations 1.8/3kV?

Answer: Our Raychem APKT heat shrink terminations can be used for solar cable outer diameters from 14 mm to 60 mm.

 

Question: How many Rachem APKT heat shrink joint sizes are available?

Answer: We provide 2 sizes to cover the full range of regular cable diameters.

 

Question: How many cable cores can Raychem APKT heat shrink terminations 1.8/3kV be used for?

Answer: Our Raychem APKT heat shrink terminations are suitable for 1 to 5 cores of regular cables.

 

Question: Are special tools required to install Raychem APKT heat shrink terminations?

Answer: No, they can be easily installed using hot air or a torch.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  Unlimited

  • Installation Technology  Heat Shrink

  • Cable Shield Style  AL-Tape | Tape

  • Termination Length (mm) 400 | 450 | 500 | 550 | 750

Configuration Features

  • Number of Cores  1 | 1 – 5 | 3 | 4

Electrical Characteristics

  • Voltage Class (kV) 8.7/15(17.5) | ≤ 1 | ≤ 3 | ≤ 42 | ≤ 24

Body Features

  • Insulation Material  Paper | Plastic | XLPE/EPR

  • Number of Sheds  0 | 1 | 2 | 3 | 4

Housing Features

  • Armoring Material  Steel Tape | SWA | Tape

Dimensions

  • Compatible Cable Cross-Section Range (mm²) 25 – 70 | 25 – 50 | 35 – 70 | 50 – 95 | 70 – 120 | 70 – 150 | 95 – 240 | 120 – 185 | 150 – 300 | 185 – 300 | 240 – 500 | 300 – 400 | 500 – 800 | 630 – 1000

  • Compatible Insulation Diameter Range (mm) 14 – 21.4 | 14 – 36 | 17 – 21.4 | 21.6 – 30 | 22 – 26.6 | 23 – 60 | 26.4 – 34.3 | 30 – 35.1 | 30.4 – 35.4 | 35 – 40 | 36.4 – 42.9 | 40 – 50.3 | 52.4 – 58.7

  • Compatible Insulation Diameter Range (in) .551 – .842 | .551 – 1.417 | .669 – .842 | .85 – 1.181 | .866 – 1.04 | .905 – 2.362 | 1.039 – 1.35 | 1.181 – 1.381 | 1.196 – 1.393 | 1.377 – 1.574 | 1.433 – 1.688 | 1.574 – 1.98 | 2.064 – 2.311

  • Shed Inside Diameter (mm) 85 | 95 | 115 | 135

  • Shed Inside Diameter (in) 3.346 | 3.74 | 4.527 | 5.314

  • Compatible Conductor Diameter Range  8.43 – 9.47 mm [ .332 – .373 in ]

  • Cable Termination Tail Length (mm) 800 | 1200

  • Cable Termination Tail Length (in) 31.496 | 47.244

Usage Conditions

  • Operating Temperature Range  -35 – 105 °C [ -31 – 221 °F ]

Operation/Application

  • Power Component Application Type  Indoor | Outdoor

Industry Standards

  • Compatible With Approved Standards Products  CENELEC 50393 | GB/T 12706.4 | IEC 60502-4 | JB/T 7829-2006

  • Pollution Level (IEC 60815)  IV

Product Availability

  • Product Availability  Asia | China

Packaging Features

  • Packaging Quantity  1 | 6

Other

  • Installation Instruction  Chinese

Related Materials