Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Scale (mV)
0/60 | 0/75
-
Scale (V)
0/15 | 0/150 | 0/30 | 0/300 | 0/40 | 0/500 | 200/250
-
Scale (mA)
0/1 | 0/20 | 4/20
-
Scale (A)
0/150/900 | 0/10/60 | 0/60/360 | 0/10 | 0/15/30 | 0/15/90 | 0/200/400 | 0/400 | 0/750/1500 | 0/1500 | 0/5 | 0/1200 | 0/300/1800 | 0/100/600 | 0/400/800 | 0/800/1600 | 0/1000/2000 | 0/3000 | 0/125 | 0/2.5 | 0/400/2400 | 0/150 | 0/100 | 0/300/600 | 0/1 | 0/100/200 | 0/40/80 | 0/7.5 | 0/600/1200 | 0/60 | 0/600 | 0/2 | 0/1.2 | 0/2000 | 0/40 | 0/250 | 0/5/10 | 0/25/50 | 0/2500 | 0/500/1000 | 0/30 | 0/200 | 0/60/120 | 0/250/1500 | 0/1600 | 0/1250 | 0/250/500 | 0/15 | 0/200/1200 | 0/300 | 0/120 | 0/10/20 | 0/150/300
-
Measured Scale (kA)
0/1.2/2.4
-
Scale Shape
Short Scale (90)
-
Accuracy (%)
±1.5
Configuration Features
-
Wiring Configuration
Single Phase
-
Panel Cutout Size
68 mm [ 2.677 in ]
Electrical Characteristics
-
Power Meter Function
AC Ammeter | AC Voltage | DC Ammeter | DC Voltage | Frequency
Body Features
-
Product Weight (kg)
.189 | .2 | .25 | .4 | .45 | .5
-
Product Weight (lb)
.418 | .551
Mechanical Attachment
-
Product Mount Type
DIN Panel Mount
Dimensions
-
Case Size (mm)
72 | 96
-
Case Size (in)
2.84 | 3.78
-
Product Height
72 mm [ 2.83 in ]
-
Product Depth
64 mm [ 2.52 in ]
-
Product Width
72 mm [ 2.83 in ]
Operation/Application
-
Operating Frequency Range (Hz)
45 – 55 | 50 – 60
Industry Standards
-
Compatible With Agency/Standards Products
UL