Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Scale (mV)
0/50 | 0/75 | 75
-
Scale (V)
0/15 | 0/150 | 0/30 | 0/300 | 0/500 | 0/600 | 200/250
-
Scale (mA)
0/1 | 0/10 | 0/20
-
Scale (A)
0/150/900 | 0/10/60 | 0/60/360 | 0/10 | 0/15/90 | 0/400 | 0/5 | 0/300/1800 | 0/100/600 | 0/800 | 0/400/2400 | 0/150 | 0/100 | 0/60 | 0/25 | 0/80 | 0/40 | 0/250 | 0/25/150 | 0/200 | 0/250/1500 | 0/15 | 0/200/1200 | 0/300 | 300/0/300 | 800/0/800
-
Scale Shape
Short Scale (90)
-
Accuracy (%)
±1.5
Configuration Features
-
Wiring Configuration
Single Phase
-
Panel Cutout Size
45 mm [ 1.772 in ]
Electrical Characteristics
-
Power Meter Function
AC Ammeter | AC Voltage | DC Ammeter | DC Voltage | Frequency
Body Features
-
Product Weight (kg)
.133 | .25 | .3 | .4
Mechanical Attachment
-
Product Mount Type
DIN Panel Mount
Dimensions
-
Case Size (mm)
48 | 72
-
Case Size (in)
1.89 | 2.84
-
Product Height
48 mm [ 1.89 in ]
-
Product Depth
64 mm [ 2.52 in ]
-
Product Width
48 mm [ 1.89 in ]
Operation/Application
-
Operating Frequency Range (Hz)
45 – 65 | 50 – 60
Industry Standards
-
Compatible With Agency/Standards Products
UL