Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Measured Value
5
-
Scale (V)
200/250
-
Scale (A)
0/50 | 0/100
-
Scale Shape
Short Scale (90)
-
Accuracy (%)
±2
Configuration Features
-
Wiring Configuration
Single Phase
-
Panel Cutout Size
69.85 mm [ 2.75 in ]
Electrical Characteristics
-
Power Meter Function
AC Ammeter | Frequency
Body Features
-
Product Weight (kg)
.235
-
Product Weight (lb)
.529 | .881
Mechanical Attachment
-
Product Mount Type
ANSI Panel Mount
Dimensions
-
Case Size
88.9 mm [ 3.5 in ]
-
Product Height
88.9 mm [ 3.5 in ]
-
Product Depth
62.23 mm [ 2.45 in ]
-
Product Width
88.9 mm [ 3.5 in ]
Operation/Application
-
Operating Frequency Range (Hz)
45 – 65 | 50 – 60
Industry Standards
-
Compatible With Agency/Standards Products
UL