Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Measured Value
5 | 100 | 300 | 600
-
Scale (V)
0/300 | 0/600 | 200/250
-
Scale (mA)
0/100
-
Scale (A)
0/150 | 0/100 | 0/300
-
Scale Shape
Short Scale (90)
-
Accuracy (%)
±2
Configuration Features
-
Wiring Configuration
Single Phase
-
Panel Cutout Size
69.85 mm [ 2.75 in ]
Electrical Characteristics
-
Power Meter Function
AC Ammeter | AC Voltage | DC Ammeter | Frequency
Body Features
-
Product Weight (kg)
.55
-
Product Weight (lb)
0 | .44 | .551 | .881
Mechanical Attachment
-
Product Mount Type
ANSI Panel Mount
Dimensions
-
Case Size
88.9 mm [ 3.5 in ]
-
Product Height
88.9 mm [ 3.5 in ]
-
Product Depth
62.23 mm [ 2.45 in ]
-
Product Width
88.9 mm [ 3.5 in ]
Operation/Application
-
Operating Frequency Range (Hz)
50 – 60
Industry Standards
-
Compatible With Agency/Standards Products
UL