Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Measured Value
50 | 150 | 300 | 600
-
Scale (V)
0/150 | 0/300 | 0/50 | 0/600
-
Scale (A)
0/150
-
Scale Shape
Short Scale (90)
-
Accuracy (%)
±2
Configuration Features
-
Wiring Configuration
Single Phase
-
Panel Cutout Size
50.8 mm [ 2.2 in ]
Electrical Characteristics
-
Power Meter Function
AC Voltage | DC Ammeter | DC Voltage
Body Features
-
Product Weight (lb)
.352 | .661 | .881
Mechanical Attachment
-
Product Mount Type
ANSI Panel Mount
Dimensions
-
Case Size
63.5 mm [ 2.5 in ]
-
Product Height
68.58 mm [ 2.7 in ]
-
Product Depth
58.16 mm [ 2.29 in ]
-
Product Width
68.58 mm [ 2.7 in ]
Operation/Application
-
Operating Frequency Range (Hz)
50 – 60
Industry Standards
-
Compatible With Agency/Standards Products
UL