Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Measured Value
5 | 120 | 150 | 300 | 600
-
Scale (V)
0/150 | 0/300 | 0/600
-
Scale (A)
0/600 | 0/400 | 0/1500 | 0/200 | 0/150 | 0/100
-
Scale Shape
Long Scale (240) | Short Scale (90)
-
Accuracy (%)
±1
Configuration Features
-
Wiring Configuration
Single Phase
-
Panel Cutout Size
103.12 mm [ 4.06 in ]
Electrical Characteristics
-
Power Meter Function
AC Ammeter | AC Voltage | DC Voltage | Frequency | Synchroscope
Body Features
-
Product Weight (kg)
.2 | .4 | .48 | .52 | .57 | .85
-
Product Weight (lb)
1.05 | 1.14 | 1.25 | 1.43 | 1.87 | 2.2
Mechanical Attachment
-
Product Mount Type
ANSI Panel Mount
Dimensions
-
Case Size
114.3 mm [ 4.5 in ]
-
Product Height
109.4 mm [ 4.31 in ]
-
Product Depth (mm)
77.7 | 77.72
-
Product Depth (in)
3.06
-
Product Width
109.4 mm [ 4.31 in ]
Operation/Application
-
Operating Frequency Range (Hz)
50 – 60 | 60
Industry Standards
-
Compatible With Agency/Standards Products
UL