This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
AMPSEAL 16 removal tools help deflect the contact retention finger for easy contact removal.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Extraction Tool

Body Features

  • Primary Product Color  Red

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Quantity  2 | 2000

  • Packaging Method  Bag | Box

Other

  • Serviceable  No | Yes

Related Materials

AMPSEAL 16, TE Connectivity, and TE connectivity (logo) are trademarks.