This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  3 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 30

  • Number of Rows  1 | 2

Body Features

  • Primary Product Color  Blue

Contact Features

  • Contact Base Material  Phosphor Bronze

  • Contact Type  Socket

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Panel Mount Feature  Without

  • Strain Relief  Without

  • Mating Retention  With

Housing Features

  • Housing Entry Configuration  Both Ends Closed

  • Centerline (Pitch)  2.54 mm [ .1 in ]

  • Housing Material  Glass-Filled PBT

Dimensions

  • Connector Length (mm) 7.62 | 10.16 | 12.7 | 15.24 | 20.32 | 25.4 | 30.48 | 38.1

  • Connector Length (in) .3 | .4 | .5 | .6 | .8 | 1 | 1.2 | 1.5

  • Wire Size (AWG) 28 – 24

  • Connector Height  15 mm [ .591 in ]

  • Wire Size (mm²) .08 – .22

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Bag | Box | Package

  • Packaging Quantity  500 | 1000

Related Materials