Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Connector Contact Load Condition
Fully Loaded
-
PCB Mount Orientation
Right Angle
-
Number of Positions
6 | 8 | 10 | 12 | 16 | 20
-
Number of Rows
2
Electrical Characteristics
-
Insulation Resistance (Min) (MΩ)
1000 | 5000
-
Dielectric Withstanding Voltage (Max) (V)
500 | 1000
Body Features
-
Primary Product Color
Blue
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Mating Area Length
7 mm [ .276 in ]
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Shape & Form
Square
-
Contact Base Material
Phosphor Bronze
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Gold (Au) | Tin (Sn)
-
Contact Mating Area Plating Material Finish
Matte
-
Contact Mating Area Plating Material Thickness (µm)
.381 | .8
-
Contact Mating Area Plating Material Thickness (µin)
15 | 31.49
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Square Termination Post & Tail Dimension
.63 mm [ .025 in ]
-
Termination Post & Tail Length
2.9 mm [ .114 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Alignment Type
Polarization
-
Mating Retention
With
-
PCB Mount Retention
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Centerline (Pitch)
2.54 mm [ .1 in ]
-
Housing Material
High Temperature Thermoplastic
Dimensions
-
Row-to-Row Spacing
2.54 mm [ .1 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 125 | -40 – 100
-
Operating Temperature Range (°F)
-67 – 257 | -40 – 212
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
500 | 2000
-
Packaging Method
Box | Package