This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Disconnect Type  Bolted Disconnect | Dual Pin Disconnect | Quick Disconnect Pin

Body Features

  • Body Plating Material  Silver | Tin

Mechanical Attachment

  • Wire Insulation Support  With | Without

Dimensions

  • Wire Size (AWG) 1/0 | 2/0 | 3/0 | 4/0 | 4.7 | 6.2 | 6.7 | 7.7 | 8.5 | 9.6

  • Wire Size (mm²) 53.5 | 67.4 | 85 | 107 | 127 | 177 | 203 | 253 | 304 | 363 – 393

  • Wire Size (kcmil) 106 | 133 | 168 | 212 | 250 | 350 | 400 | 500 | 600 | 777

Usage Conditions

  • Insulation Option  Uninsulated

Operation/Application

  • Power Conductor Stranding  1100/24 | 1325/24 | 1600/24 | 1924/24 | 275/24 | 325/24 | 450/24 | 550/24 | 650/24 | 925/24

Packaging Features

  • Packaging Quantity  1 | 5 | 10 | 100

  • Packaging Method  Box

Related Materials

Datasheets & Catalog Pages