This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Splice Accessory Type  Splice

  • Splice Type  Butt Splice

  • Sealable  No

  • Compatible With Discrete Wire Type  Stranded

Configuration Features

  • Splice Configuration  Single to Single

  • Compatible With Wire & Cable Type  Discrete Wire

Body Features

  • Terminal & Contact Weight (g) 17.871 | 32.538

  • Splice Features  Serrated

  • Primary Product Color  Gray

Contact Features

  • Terminal Plating Thickness  3.81 µm [ 150 µin ]

  • Terminal Plating Material  Tin

  • Contact Base Material  Copper

  • Barrel Type  Closed

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Wire Insulation Support  Without

Dimensions

  • Outside Diameter (in) .717 | .802 | .856 | .936 | 1.011 | 1.08 | 1.204 | 1.316 | 1.42 | 1.518 | 1.609 | 1.694

  • Wire Size (AWG) 1/0 | 2/0 | 2 | 3/0 | 4/0

  • Barrel Inside Diameter (mm) 9.45 | 11.89 | 13.28 | 14.88 | 16.71 | 17.78 | 19.51 | 21.06 | 22.5 | 25.17 | 27.56 | 29.77 | 31.8 | 33.73 | 35.56

  • Barrel Inside Diameter (in) .372 | .468 | .523 | .586 | .658 | .7 | .768 | .829 | .886 | .991 | 1.085 | 1.172 | 1.252 | 1.328 | 1.4

  • Wire Size (kcmil) 250 | 300 | 350 | 400 | 500 | 600 | 700 | 800

  • Wire Size (CMA) 52600 – 83700 | 83700 – 119500 | 119500 – 150500 | 150500 – 190000 | 190000 – 231000 | 231000 – 275000 | 275000 – 325000 | 325000 – 375000 | 375000 – 450000 | 450000 – 550000 | 550000 – 650000 | 650000 – 750000 | 750000 – 850000 | 850000 – 950000 | 950000 – 1125000

  • Product Length (mm) 26.67 | 31.5 | 35.05 | 38.61 | 41.91 | 43.69 | 45.47 | 48.01 | 49.02 | 52.32 | 55.88 | 61.21 | 66.29 | 67.06 | 70.87 | 72.14 | 75.18 | 79.5 | 83.06 | 84.07 | 91.95

  • Product Length (in) 1.05 | 1.24 | 1.38 | 1.52 | 1.65 | 1.72 | 1.79 | 1.89 | 1.93 | 2.06 | 2.2 | 2.41 | 2.61 | 2.64 | 2.79 | 2.84 | 2.96 | 3.13 | 3.27 | 3.31 | 3.62

Usage Conditions

  • Insulation Option  Uninsulated

Operation/Application

  • Compatible With Wire Base Material  Copper

Industry Standards

  • Compatible With Approved Standards Products  UL E13288

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Quantity  25 | 50

  • Packaging Method  Box

Related Materials

Datasheets & Catalog Pages