This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

KISSLING Push Button Switches

Series TS

Our KISSLING Series TS push button switches are designed and manufactured for extreme conditions. Our portfolio includes options for switching configuration, termination type, switching movement and actuator designs. These switches are sealed and available with various mounting solutions for easy integration into your vehicle or equipment design.

Key Features

  • Sealing technology up to IP67 &  IP6K9K (steam cleaning)
  • High-quality silver contacts
  • Maximum operating force of 40 N
  • 2- & 3-position switch actions with wide variety of available switching patterns 
  • Wide variety of actuator options for individual needs
  • Optional diaphram switch covers for push-button switches to prvide addition environmental protection
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Switch Connection Type  6-Position Connector | Cable Connection | DIN Connector

  • Actuator Type  Stuffer (Plunger Style)

  • Push Button Switch Product Type  General Purpose Push Button Switch

  • Illuminated  With | Without

  • Actuator Style  Round Actuator

Configuration Features

  • Operating Function  Momentary | NO NC, Momentary

  • Configuration (Pole-Throw)  Double Pole - Double Throw | Single Pole - Double Throw | Single Pole - Single Throw

  • Number of Actuators  Single

  • Snap Action  Without

  • Switch Feedback Type  Non-Tactile | Tactile

  • Support Bracket  Without

Electrical Characteristics

  • Contact Current Rating (A) 5

  • Operating Voltage Range (VDC) 9 – 32

Body Features

  • Actuator Force (g) 918 – 1530 | 2040 – 4079 | 3059 – 4589 | 3060 – 4588.7 | 3060 – 4589 | 4079

  • Actuator Force (oz) 32.37 – 54 | 32.38 – 54 | 32.4 – 54 | 72 – 144 | 108 – 161.8 | 108 – 162 | 108 – 162.8 | 144

  • Actuator Orientation  Top

  • Actuator Profile  Flush

  • Bushing Style  Threaded

  • Actuator Color  Black | Blue | Green | Red | White | Yellow

Contact Features

  • Switch Contact Plating Material  Silver Alloy | Silver Clad Copper

Mechanical Attachment

  • Product Mount Type  Panel Mount

Housing Features

  • Process Sealed  No | Yes

Operation/Application

  • Actuator Total Travel  2.5 mm [ .098 in ]

Packaging Features

  • Packaging Method  Bag | Box | Bulk | Carton

Related Materials
No documentation available.