This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

KISSLING Emergency Stop Switches

Series ES

The ES series is a compact, sealed and ruggedized switch with small dimensions and a high resistance to shock, vibration, dust and moisture. These characteristics are important for safe and reliable switching. Thanks to our IP6K9K sealed switch, no additional protection such as a box or enclosure is required. It is a plug and play system which can be used in hazardous environments. 

Key Features

  • Sealed housing conforms to IP6K9K 
  • 1-, 2- and 3-pole versions NO/NC 
  • 2-pole change-over version 
  • Continuous current up to 10 A 
  • Up to 40.000 cycles mechanical life
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Actuator Type  Stuffer (Plunger Style)

  • Switch Connection Type  4-Position Connector | 6-Position Connector | Cable Connection | DIN Connector

  • Push Button Switch Product Type  Emergency Stop Switch

  • Illuminated  With | Without

  • Actuator Style  Round Actuator

Configuration Features

  • Operating Function  Maintained

  • Configuration (Pole-Throw)  Double Pole - Double Throw | Double Pole - Single Throw | Single Pole - Single Throw | Three Pole - Double Throw | Three Pole - Four Throw | Three Pole - Three Throw

  • Number of Actuators  Single

  • Snap Action  With

  • Switch Feedback Type  Non-Tactile | Tactile

  • Support Bracket  Without

Electrical Characteristics

  • Contact Current Rating (A) 4 | 6.5 | 8 | 10 | 10.1

  • Operating Voltage Range (VDC) 9 – 30 | 9 – 32 | 12

Body Features

  • Actuator Force  2040 – 5100 g [ 72 – 180 oz ]

  • Actuator Orientation  Side | Top

  • Actuator Profile  Extended | Flush

  • Bushing Style  Threaded

  • Actuator Color  Red

Contact Features

  • Switch Contact Plating Material  Silver Alloy | Silver Clad Copper

Mechanical Attachment

  • Product Mount Type  Panel Mount

Housing Features

  • Process Sealed  Yes

Packaging Features

  • Packaging Method  Bag | Bulk

Related Materials