Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Type
Rotary Actuator
-
Switch Connection Type
2-Position Connector | DIN Connector
-
Rotary Switch Type
Rotary | Selector
-
Actuator Style
Short Handle Selector
-
Sealed Device
Yes
Configuration Features
-
Number of Positions
1 | 2
-
Number of Switches
1 | 2
-
Operating Function
Change Over 1 Pole, Maintained | Change Over 1 Pole, Momentary | Change Over 2 Pole, Maintained
-
Number of Decks
1
Electrical Characteristics
-
Contact Current Rating (A)
5
-
Operating Voltage (VDC)
32
Body Features
-
Actuator Orientation
Top
-
Actuator Profile
Extended
-
Product Orientation
Vertical
-
Actuator Color
Black | Green | Red | Yellow
-
Case Material
Polyamide | Thermoplastic
Contact Features
-
Contact Base Material
Silver Alloy | Silver Clad Copper
Mechanical Attachment
-
Product Mount Type
Panel Mount
Packaging Features
-
Packaging Method
Box | Bulk | Package