This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

KISSLING Single Pole Bi-Stable Relays

Series 30 / 300A

The series 30 bi-stable relay meets even the most difficult operating requirements and is suited for various applications in severe conditions on commercial vehicles, buses, construction & agricultural vehicles, ground support equipment and fork lifts. These relays are available with a wide variety of configuration options including different contact configurations and coil voltages to have the right product for your needs. 

Key Features

  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle
  • Features

    Please review product documents or contact us for the latest agency approval information.  

    Product Type Features

    • Relay & Contactor Type  General Purpose Power Relay | Intelligent Power Relay

    Configuration Features

    • Coil Special Features  Coil Suppression Diode | None

    • Contact Number of Poles  1 | 2

    • Contact Arrangement  1 Form A SPST-NO | 2 Form A DPST-NO

    Electrical Characteristics

    • Coil Resistance (Ω) 2 | 2.1 – 2.6 | 3 | 7.8 – 8.4 | 8 | 21

    • Contact Current Rating (A) 300

    • Coil Voltage Rating (VDC) 12 | 24 | 28 | 36

    • Contact Voltage Rating (VDC) 12 | 24 | 28 | 36

    Body Features

    • Enclosure Type  Environmentally Sealed

    Contact Features

    • Contact Material  AgSnO2 | Silver Alloy

    Termination Features

    • Auxiliary Termination & Connection Type  M4 Screw

    • Main Termination & Connection Type  M10 Male | M8 Male

    • Coil Termination & Connection Type  Flying Leads | M4 Screw | Wire Connector

    Mechanical Attachment

    • Product Mounting Feature Type  Flange with Mounting Holes | Flange with Mounting Slots | Mounting Brackets

    • Product Mount Type  Chassis Mount | Panel Mount

    Dimensions

    • Product Width (mm) 60 | 62 | 84 | 94

    • Product Width (in) 2.362 | 2.44 | 3.3 | 3.7

    • Product Height (mm) 55.5 | 55.65 | 76.5 | 90 | 110

    • Product Height (in) 2.185 | 2.19 | 3.01 | 3.54 | 4.33

    • Product Length (mm) 78 | 90 | 101.7 | 106

    • Product Length (in) 3.07 | 3.54 | 4 | 4.17

    Usage Conditions

    • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

    • Environmental Ambient Temperature (Max)  85 °C [ 185 °F ]

    Operation/Application

    • Coil Magnetic System  Bistable, 2 Coils, Polarized

    • Current Type  DC

    Packaging Features

    • Packaging Method  Carton

    Other

    • Contact Current Class (A) >200 – ≤500

    • Coil Power Rating Class (W) >10 | ≤.15

    • Height Class (Mechanical) (mm) >45 – ≤70 | >70

    • Height Class (Mechanical) (in) >1.772 – ≤2.756 | >2.756

    • Length Class (Mechanical)  >70 mm [ >2.756 in ]

    • Width Class (Mechanical)  >33 mm [ >1.299 in ]

    Related Materials