This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

KISSLING Single Pole Power Relays

Series 29 / 200A

The economical 29 series single coil relays with 200 amps are developed using our competence and expertise gathered over decades of manufacturing to meet even the most demanding operating requirements. This single coil system relay features high shock and vibration resistance predominantly from its careful design and an optimized magnetic circuit. The sealing technology used in these relays meets both the IP67 and IP6K9K (Steam pressure cleaning) protection standard. This relay series is well suited for various applications in severe conditions.

Key Features

  • Sealed housing conforms to IP6K9K
  • Robust design 
  • Minimized coil current 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle 
  • Efficient coil and magnetic circuit design with switching properties and holding current requirements
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  General Purpose Power Relay

Configuration Features

  • Coil Special Features  Coil Suppression Diode | None

  • Contact Number of Poles  1

  • Contact Arrangement  1 Form A SPST-NO | 1 Form C SPDT-CO

Electrical Characteristics

  • Coil Resistance (Ω) 15 | 33 | 62

  • Contact Switching Load (Min)  1A @ 12V

  • Contact Current Rating (A) 200

  • Coil Voltage Rating (VDC) 12 | 28

  • Contact Voltage Rating (VDC) 12 | 28

  • Coil Power Rating DC (W) 10

Body Features

  • Enclosure Type  Environmentally Sealed

Contact Features

  • Contact Material  Silver Alloy

Termination Features

  • Auxiliary Termination & Connection Type  M4 Screw

  • Main Termination & Connection Type  M8 Male

  • Coil Termination & Connection Type  Connector | M4 Screw

Mechanical Attachment

  • Product Mounting Feature Type  Flange with Mounting Holes | Mounting Brackets

  • Product Mount Type  Chassis Mount | Panel Mount

Dimensions

  • Product Width (mm) 55 | 60 | 62 | 84

  • Product Width (in) 2.16 | 2.362 | 2.44 | 3.3

  • Product Height (mm) 47.5 | 52.3 | 55.5 | 55.65 | 108

  • Product Height (in) 1.87 | 2.05 | 2.185 | 2.19 | 4.25

  • Product Length (mm) 78 | 100 | 101 | 102 | 119 | 120 | 142 | 146.7

  • Product Length (in) 3.07 | 3.93 | 3.97 | 4.01 | 4.68 | 4.72 | 5.59 | 5.77

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

  • Environmental Ambient Temperature (Max)  85 °C [ 185 °F ]

Operation/Application

  • Coil Magnetic System  Monostable

  • Current Type  DC

Packaging Features

  • Packaging Method  Carton

Other

  • Contact Current Class (A) >50 – ≤200

  • Coil Power Rating Class (W) >3 – ≤10 | ≤.15

  • Height Class (Mechanical) (mm) >45 – ≤70 | >70

  • Height Class (Mechanical) (in) >1.772 – ≤2.756 | >2.756

  • Length Class (Mechanical)  >70 mm [ >2.756 in ]

  • Width Class (Mechanical)  >33 mm [ >1.299 in ]

Related Materials