Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Type
Rotary lever
-
Sealed Device
Yes
Configuration Features
-
Number of Poles
1
-
Number of Auxiliary Contacts
0
-
Switch Keying Option
Not Removable | Removable With Chain | Removable Without Chain
Electrical Characteristics
-
Operating Voltage (VAC)
20
-
Operating Voltage (VDC)
32
-
Switch Main Contact Current Rating (A)
400
Body Features
-
Actuator Orientation
Top
-
Actuator Profile
Extended
-
Operating Handle Color
Black | Red
Mechanical Attachment
-
Operating Handle Type
45° Turn Off Handle | Double Wing Handle | Lever | Pointer Key Handle | T-Handle
-
Termination Thread Size
M10
-
Switch Mounting Option
Center Mount | Long Flange
Dimensions
-
Centerline Between Flange Screw Holes
100 mm [ 3.937 in ]
-
Screw Hole Diameter (mm)
6.5 | 8.5
-
Screw Hole Diameter (in)
.256 | .335
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]