Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Type
Rotary lever Actuator
-
Sealed Device
Yes
Configuration Features
-
Number of Poles
2
-
Number of Auxiliary Contacts
0
-
Switch Keying Option
Not Removable
Electrical Characteristics
-
Operating Voltage (VDC)
32
-
Switch Main Contact Current Rating (A)
300
Body Features
-
Actuator Orientation
Top
-
Actuator Profile
Extended
-
Operating Handle Color
Red
Mechanical Attachment
-
Operating Handle Type
Pointer Key Handle
-
Termination Thread Size
M10
-
Switch Mounting Option
Center Mount
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]