This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

enetSEAL+ Ethernet Connector Accessories

Secure and Reliable Mounting for Sealed Ethernet Connections

  • Prevents accidental disconnections in high-vibration applications such as commercial vehicles, construction equipment, and industrial automation.
  • Enables stable wire-to-board and cable-to-cable connections with panel-mounted enetSEAL+ Ethernet connectors.
  • Designed for seamless integration with IP-rated enetSEAL+ Ethernet connector housings.

 

High-Durability, Heat-Resistant Materials

  • Constructed from PBT GF, providing high mechanical strength, UV resistance, and long-term performance.
  • Temperature-rated for -40°C to 125°C, providing durability in extreme environments.
  • Designed for rugged use, suited for heavy-duty vehicles, manufacturing plants, and outdoor Ethernet deployments.

 

Color-Coded for Easy Identification and Installation

  • Five color options (Violet, Green, Gray, Yellow, Brown) for quick connector matching and simplified installation.
  • Enhanced for error-free assembly, reducing maintenance time and providing proper network connections.

 

Industry-Approved and Environmentally Compliant

  • Meets EU RoHS and ELV compliance standards, enabling safe and sustainable usage in automotive and industrial applications.
  • Compatible with enetSEAL+ Ethernet connector housings, making it an excellent accessory for commercial transportation, off-highway vehicles, and industrial Ethernet networks.

 

enetSEAL+ Ethernet Accessories- Durable mounting solutions for rugged Ethernet networks.

Key Features:

enetSEAL+ Ethernet Connector Accessories

 

Features Details
Accessory Type
Durable thermoplastic construction
Material PBT GF (Glass-Filled Polybutylene Terephthalate)  
Sealing Performance
Supports IP-rated enetSEAL+ connectors  
Temperature Range -40°C to +125°C (-40°F to +257°F)  
Durability High-strength, impact-resistant construction  
Application Type Automotive, Industrial Ethernet  
Compliance RoHS and ELV Compliant  
Color Options Violet, Green, Gray, Yellow, Brown  
Mounting Options Secures enetSEAL+ connectors to panels, bulkheads, and automotive chassis  

 

 

Accessory Variants and Part Numbers

Accessory Type Color Part Number
Mounting Clip (4.5mm panel thickness) Brown 2325098-2
Mounting Clip (3.5mm panel thickness) Gray 2325098-4
Mounting Clip (3.0mm panel thickness) Yellow 2325098-6
Mounting Clip (2.0mm panel thickness) Violet 2325098-7
Mounting Clip (1.0mm panel thickness) Green 2325098-8

Real-world Applications:

enetSEAL+ Ethernet Connector Accessories

Automotive & Heavy-Duty Vehicle Ethernet Networks

  • Secures enetSEAL+ Ethernet connectors in trucks, buses, and commercial vehicles, providing vibration-resistant and high-speed Ethernet connectivity.
  • Supports in-vehicle networking for camera systems, infotainment, and ADAS (Advanced Driver Assistance Systems).
  • Prevents connector movement in engine compartments, undercarriage wiring, and vehicle chassis applications.


Industrial & Manufacturing Automation

  • Provides stable Ethernet mounting for factory automation, robotic systems, and IoT-based manufacturing networks.
  • Protects high-speed Ethernet connectors from mechanical stress, cable flexing, and harsh industrial conditions.
  • Color-coded clips allow easy differentiation of network segments in industrial Ethernet setups.


Construction & Agriculture Machinery

  • Designed for rugged environments, providing dust-proof and moisture-resistant Ethernet connectivity in off-highway vehicles.
  • Enhances sealing for telematics, sensor data transmission, and machine-to-machine (M2M) communication.
  • Withstands continuous exposure to heavy impacts, mud, water, and extreme temperatures in harsh field conditions.
FAQ

Frequently Asked Questions

enetSEAL+ Ethernet Connector Accessories

Q:What are enetSEAL+ Ethernet connector accessories used for?

A: enetSEAL+ Ethernet connector accessories, such as mounting clips, are designed to securely attach enetSEAL+ connectors to panels, bulkheads, and automotive chassis, preventing vibration-related disconnections in industrial, automotive, and commercial Ethernet networks.

 

Q:What materials are enetSEAL+ Ethernet connector accessories made from?

A: These accessories are constructed from PBT GF (Glass-Filled Polybutylene Terephthalate), providing high-impact resistance, UV stability, and heat resistance up to 125°C (257°F), making them suitable for extreme environments.

 

Q: : How do I choose the right mounting clip for my enetSEAL+ Ethernet connector?

A: enetSEAL+ connector mounting clips are available in five different thicknesses for various panel sizes. Choose the clip based on your panel thickness:

 4.5mm – Brown (2325098-2)

 3.5mm – Gray (2325098-4)

 3.0mm – Yellow (2325098-6)

 2.0mm – Violet (2325098-7)

 1.0mm – Green (2325098-8)

For additional guidance, refer to TE Connectivity’s product documentation.

 

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Mounting Clip | Slide

Body Features

  • Primary Product Color  Blue | Brown | Gray | Green | Red | Violet | White | Yellow

  • Primary Product Material  PBT GF | PBT GF20

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Related Materials
No documentation available.