This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Protection & Strain Relief Accessory Type  Backshell Kit

Configuration Features

  • Number of Positions  1 | 4

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA 66/6

  • Cable Exit Angle (°) 180

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Carton | Package

Related Materials
No documentation available.