This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Conduit Connector Type  Threaded

  • Conduit Connector Style  Straight

Body Features

  • Primary Product Material  PA 6

  • Thread Type Material  Non-Metal Threaded

  • Primary Product Color  Black

Mechanical Attachment

  • Outer Thread Type & Connection  PG11 | M40x1.5 | PG21 | PG13.5 | M25x1.5 | M20x1.5 | PG48 | M42x1.5 | M12x1.5 | M16x1.5 | PG29 | M50x1.5 | PG36 | PG16 | M32x1.5 | PG9

Dimensions

  • Product Width (mm) 35.6 | 35.7 | 39.4 | 39.5 | 39.7 | 40.5 | 40.6 | 41.5 | 41.6 | 44.6 | 44.9 | 46.4 | 46.6 | 46.7 | 47 | 47.6 | 48.3 | 48.6 | 48.7 | 49.4 | 51.2 | 51.3 | 51.5 | 51.6 | 52 | 52.2 | 54 | 54.4 | 54.5 | 54.8 | 54.9 | 55

  • Product Width (in) 1.4 | 1.41 | 1.55 | 1.56 | 1.59 | 1.6 | 1.63 | 1.64 | 1.76 | 1.77 | 1.83 | 1.84 | 1.85 | 1.87 | 1.9 | 1.91 | 1.92 | 1.94 | 2.02 | 2.03 | 2.05 | 2.06 | 2.13 | 2.14 | 2.15 | 2.16 | 2.17

Usage Conditions

  • Operating Temperature Range  -20 – 100 °C [ -4 – 212 °F ]

Industry Standards

  • IP Rating  IP66

  • UL Flammability Rating  UL 94V-0 | UL 94V-2

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  25 | 50

Related Materials
No documentation available.