This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Body Features

  • Primary Product Color  Black | Gray | Orange

  • Conduit Type  Corrugated Plastic Tubing

  • Layer Configuration  Double Layer Open Bellows | Single Layer

  • Primary Product Material  PA 6 | PP

Dimensions

  • Inside Diameter (mm) 8.6 | 9.4 | 10.2 | 12.2 | 13.7 | 14.5 | 16.3 | 17 | 19 | 20.5 | 23.2 | 23.3 | 23.4 | 27.4 | 29 | 36 | 48

  • Inside Diameter (in) .34 | .37 | .4 | .48 | .54 | .57 | .64 | .67 | .75 | .81 | .91 | .92 | 1.08 | 1.14 | 1.42 | 1.89

  • Outside Diameter (mm) 11.7 | 13 | 13.1 | 14.2 | 16 | 18.7 | 19.4 | 21.2 | 22.3 | 23.5 | 25 | 27.5 | 28.5 | 30.5 | 34.5 | 36 | 42.5 | 54.5

  • Outside Diameter (in) .46 | .51 | .52 | .56 | .63 | .74 | .76 | .83 | .88 | .93 | .98 | 1.08 | 1.12 | 1.2 | 1.36 | 1.42 | 1.67 | 2.15

  • Product Length (m) 25 | 50

  • Product Length (ft) 82.02 | 164.04

Usage Conditions

  • Fluid Resistance Type  Fluid Resistance

  • Operating Temperature Range (°C) -40 – 125 | -40 – 105

  • Operating Temperature Range (°F) -40 – 221 | -40 – 257

Industry Standards

  • UL Flammability Rating  UL 94V-0 | UL 94V-2

Packaging Features

  • Packaging Method  Box

Related Materials
No documentation available.