This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Block Function  Feed-Through

  • Number of Poles  1

  • Number of Positions  7 | 14 | 15

Electrical Characteristics

  • Input Current (Max) (A) 76 | 125

  • Current Rating (IEC) (A) 76 | 125

  • Current Rating (UL) (A) 76 | 125

Contact Features

  • Contact Current Rating (Max) (A) 76 | 125

Mechanical Attachment

  • Connector Mounting Type  DIN Rail

Usage Conditions

  • Installation Temperature Range  -5 – 40 °C [ 23 – 104 °F ]

  • Operating Temperature Range  -55 – 110 °C [ -67 – 230 °F ]

Related Materials

Agency Approvals

UL

CSA Certificate

CE Declaration of Conformity