This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
FAQ

How much space saving can we make with this products?

  • 20% smaller product on the height compare the standard pluggable solution

What is the min wire size with Dynamic connection?

  • 0.08mm² base on D3000 minimum wire size

Does the dynamic connecter supplied with the plugs?

  • No, they should be ordered separately due to the application
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Wire & Cable

  • Modular Terminal Block Product Type  Female Plug Terminal Block | PI-Spring Terminal Block | Pluggable Terminal Block

Configuration Features

  • Gauge Type  A2 / 2.3 mm Dia.

  • Number of Circuits  1

  • Number of Poles  1 | 2

  • Number of Levels  1

  • Block Function  Feed-Through | Feed-Through & Pluggable

  • Number of Positions  1 | 2 | 4

Electrical Characteristics

  • Short-Time Withstanding Current Rating @ 1s (A) 300

  • Voltage Rating (IEC) (V) 1000

  • Impulse Withstanding Voltage Rating (IEC) (V) 8000

  • Dielectric Withstanding Voltage (Max) (V) 2200

  • Operating Voltage Rating (UL & CSA) (Max) - Main Circuit (V) 600

  • Current Rating (IEC) (A) 20 | 24

  • Current Rating (CSA) (A) 20 | 22

  • Current Rating (UL) (A) 15 | 22

  • Power Loss (W) .8

  • Voltage Rating (CSA) (V) 600

  • Operating Voltage (VAC) 1000

Body Features

  • Product Weight (g) 1.21 | 7 | 9.55

  • Product Weight (oz) .035 | .246 | .378

  • Primary Product Color  Gray

Termination Features

  • Termination Method to Wire & Cable  Crimp | Push-in

Mechanical Attachment

  • DIN Rail Mounting Type  TH35-15 | TH35-7.5

  • Connector Mounting Type  DIN Rail | Free-Hanging (In-Line)

Housing Features

  • Housing Material  Polyamide | Polyamide 6.6

  • Centerline (Pitch)  5.2 mm [ .205 in ]

Dimensions

  • Product Width  5.2 mm [ .204 in ]

  • Product Depth (mm) 35.5 | 36.2 | 41.5

  • Product Depth (in) 1.38 | 1.417 | 1.63

  • Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp (mm²) .08 – 2.2 | .22 – 2.5

  • Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp (mm²) .2 – 4

  • Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp (mm²) .22 – 2.5

  • Main Circuit Capacity - Twin Ferrule per Spring Clamp (mm²) .22 – .5

  • Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp (AWG) 26 – 14

  • Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp (AWG) 26 – 12

  • Product Height (mm) 15.95 | 49.6 | 89.3

  • Product Height (in) .63 | 1.95 | 3.512

  • Tool Size  3.5 mm [ .138 in ]

  • Main Circuit Capacity - Twin Ferrule per Spring Clamp (AWG) 26 – 20

  • Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp (AWG) 28 – 14

  • Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp (AWG) 26 – 14 | 28 – 14

  • Product Length (mm) 18.85 | 35.5 | 89.3

  • Product Length (in) .742 | 1.38 | 3.52

  • Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp (mm²) .22 – 2.5

  • Wire Stripping Length  11 mm [ .433 in ]

  • Product Spacing (mm) 5.2

  • Product Spacing (in) .204 | .205

  • Wire Size (mm²) 2.5

  • Wire Size (AWG) 12

Usage Conditions

  • Installation Temperature Range  -5 – 40 °C [ 23 – 104 °F ]

  • Operating Temperature Range  -55 – 110 °C [ -67 – 230 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP20

Related Materials