This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Body Features

  • Marker Style  Tie-On

  • Marker Size  65

  • Primary Product Color  Black | White | Yellow

  • Primary Product Material  Flexible PVC

Dimensions

  • Compatible Cable Diameter Range  4.2 – 7 mm [ .165 – .276 in ]

  • Product Width (mm) 6 | 65 | 95 | 132

  • Product Width (in) .23 | .374 | 2.55 | 5.197

Printer/Label Features

  • Marker Cut  Straight

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1 | 250 | 500

Other

  • Printed Marking Color  Black

Related Materials

Datasheets & Catalog Pages