This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Number of Cable Entries  1

  • Cable Gland Product Type  Ventilated Cable Gland

  • Sealable  Yes

Body Features

  • Primary Product Material  Brass | PA 6

  • Primary Product Plating Material  Nickel

  • Primary Product Color  Black | Gray | Light Gray

Mechanical Attachment

  • Tightening Torque (Recommended) (Nm) 1 | 1.5 | 2 | 2.5 | 3 | 4 | 5 | 5.5

Dimensions

  • Clamping Diameter Range (mm) 2 – 6 | 3 – 7 | 4 – 7 | 4 – 8 | 5 – 9 | 6 – 12 | 6 – 11

  • Outer Thread Size  M12 x 1.5 | M16 x 1.5 | M20 x 1.5 | NPT 1/2" | NPT 3/8" | PG11 | PG13.5 | PG7 | PG9

  • Thread Length (mm) 8 | 9 | 10 | 15

Usage Conditions

  • Operating Temperature Range (°C) -40 – 100 | -20 – 100

  • Operating Temperature Range (°F) -40 – 212 | -4 – 212

Industry Standards

  • UL Flammability Rating  UL 94V-2

  • IP Rating  IP67 | IP69

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  50 | 75 | 100

Other

  • Average Air Flow for ∆P of 1 PSI (l/h) 25 | 35 | 50 | 70 | 120

Related Materials