This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Gland Product Type  Ventilation Plug

  • Sealable  Yes

Body Features

  • Primary Product Material  Stainless Steel

Dimensions

  • Outer Thread Size  M12 | M12 x 1.5 | M16 x 1.5 | M20 x 1.5 | M40 x 1.5

Usage Conditions

  • Operating Temperature Range  -20 – 100 °C [ -4 – 212 °F ]

Industry Standards

  • IP Rating  IP68

Packaging Features

  • Packaging Method  Bag

Reference Number

  • TE Internal Number CAT-AB0-E1624

Related Materials

Datasheets & Catalog Pages