This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Gland Product Type  Round Plug

  • Sealable  Yes

Body Features

  • Primary Product Material  PA 6

  • Primary Product Color  Black | Gray | Light Gray

Dimensions

  • Outer Thread Size  M12 x 1.5 | M16 x 1.5 | M20 x 1.5 | M25 x 1.5 | M32 x 1.5 | M40 x 1.5 | M50 x 1.5 | PG11 | PG13.5 | PG16 | PG21 | PG29 | PG36 | PG 7 | PG 9

  • Thread Length (mm) 6 | 8 | 10 | 15

  • Thread Length (in) .236 | .315 | .393

Usage Conditions

  • Operating Temperature Range  -20 – 100 °C [ -4 – 212 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-2

  • Outer Thread Type  Metric

  • IP Rating  IP68

Packaging Features

  • Packaging Method  Bag

Related Materials

Datasheets & Catalog Pages