This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Gland Product Type  Cable Gland

  • Cable Gland & Accessory Style  Hygienic without EMC

  • Sealable  Yes

Body Features

  • Primary Product Material  303 Stainless Steel

Dimensions

  • Outer Thread Size  M16 x 1.5 | M20 x 1.5 | M25 x 1.5 | M32 | M40 | M50 | M63 | NPT 1/2" | NPT 1" | NPT 1 1/2" | NPT 1 1/4" | NPT 2" | NPT 3/4" | NPT 3/8"

  • Thread Length (mm) 11.5 | 13 | 15 | 15.3 | 16 | 18 | 19.9 | 20 | 20.2 | 25 | 25.6 | 26 | 26.9

Usage Conditions

  • Operating Temperature Range  -20 – 100 °C [ -4 – 212 °F ]

Industry Standards

  • IP Rating  IP65 | IP68

Packaging Features

  • Packaging Method  Bag

Reference Number

  • TE Internal Number CAT-AB0-E1616

Related Materials

Datasheets & Catalog Pages