This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Number of Cable Entries  1

  • Cable Gland Product Type  Drain Plug

  • Sealable  Yes

Body Features

  • Primary Product Material  Brass

  • Primary Product Plating Material  Nickel

Dimensions

  • Outer Thread Size  M20 | M20 x 1.5 | M25 | NPT 1/2" | NPT 3/4"

  • Thread Length (mm) 15 | 16

  • Thread Length (in) .59 | .629

Usage Conditions

  • Operating Temperature Range  -60 – 85 °C [ -76 – 185 °F ]

Industry Standards

  • Outer Thread Type  Metric | NPT

  • IP Rating  IP66 | IP68

Packaging Features

  • Packaging Method  Bag

Related Materials

Datasheets & Catalog Pages