This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Gland Product Type  Washer & Gasket

  • Sealable  No

Body Features

  • Primary Product Material  NBR

  • Primary Product Color  Black

Dimensions

  • Outer Thread Size  M12 | M16 | M20 | M25 | M32 | M40 | M50 | M63 | M75 | NPT 1/2" | NPT 1/4" | NPT 1" | NPT 1 1/2" | NPT 1 1/4" | NPT 2" | NPT 3/4" | NPT 3/8" | PG11 | PG135 | PG16 | PG21 | PG29 | PG36 | PG42 | PG48 | PG7 | PG 9

Usage Conditions

  • Operating Temperature Range  -20 – 100 °C [ -4 – 212 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB

  • Outer Thread Type  Metric | NPT | PG

Packaging Features

  • Packaging Method  Bag

Reference Number

  • TE Internal Number CAT-AB0-E1609-2

Related Materials

Datasheets & Catalog Pages