This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Entry Plate Product Type  Cable Entry Frame | Grommet Plug | Installation Tool | Large Grommet | Small Grommet

  • Number of Cable Entries  1 | 2 | 4

Configuration Features

  • Panel Cutout Size (mm) 112 x 36 – 46 | 46 x 36 – 46 | 65 x 36 – 46 | 86 x 36 – 46

  • Panel Cutout Size (in) 1.81 x 1.41 – 1.81 | 2.55 x 1.41 – 1.81 | 3.38 x 1.41 – 1.81 | 4.40 x 1.41 – 1.81

Body Features

  • Primary Product Material  PA 6.6 | TPE

  • Primary Product Color  Black

Dimensions

  • Sealing Diameter Range (mm) 3 – 4 | 4 – 5 | 5 – 6 | 6 – 7 | 7 – 8 | 8 – 9 | 9 – 10 | 10 – 11 | 11 – 12 | 12 – 13 | 13 – 14 | 14 – 15 | 15 – 16 | 16 – 17 | 17 – 18 | 18 – 19 | 19 – 20 | 20 – 21 | 21 – 22 | 22 – 23 | 23 – 24 | 24 – 25 | 25 – 26 | 26 – 27 | 27 – 28 | 28 – 29 | 29 – 30 | 30 – 31 | 31 – 32 | 32 – 33

  • Sealing Diameter Range (in) .12 – .16 | .16 – .2 | .2 – .24 | .24 – .28 | .28 – .31 | .31 – .35 | .35 – .39 | .39 – .43 | .43 – .47 | .47 – .51 | .51 – .55 | .55 – .59 | .59 – .63 | .63 – .67 | .67 – .71 | .71 – .75 | .75 – .79 | .79 – .83 | .83 – .87 | .87 – .91 | .91 – .94 | .94 – .98 | .98 – 1.02 | 1.02 – 1.06 | 1.06 – 1.1 | 1.1 – 1.14 | 1.14 – 1.18 | 1.18 – 1.22 | 1.22 – 1.26 | 1.26 – 1.3

  • Grommet Plug Diameter (mm) 4 | 5 | 6 | 7 | 8 | 10 | 12 | 14 | 15

  • Grommet Plug Diameter (in) .16 | .2 | .24 | .28 | .31 | .39 | .47 | .55 | .59

Usage Conditions

  • Operating Temperature Range  -40 – 100 °C [ -40 – 212 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP66

Packaging Features

  • Packaging Quantity  1 | 10 | 20

  • Packaging Method  Box

Related Materials

Datasheets & Catalog Pages