This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Gland Product Type  Cable Entry Plate

  • Cable Gland & Accessory Style  For Non-Connectorized Cables

  • Sealable  Yes

Body Features

  • Primary Product Material  PA

  • Primary Product Color  Black | Light Gray

Dimensions

  • Clamping Diameter Range (mm) 3 – 6.5 | 4 – 7 | 4 – 8.5 | 5 – 11 | 5 – 9.2 | 5 – 13

Usage Conditions

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-2

  • IP Rating  IP65 | IP66

Packaging Features

  • Packaging Method  Bag

Related Materials

Datasheets & Catalog Pages