This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Hardware Accessory Function  Position Assurance

  • Connector Hardware Accessory Type  Position Lock

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PBT GF30

Usage Conditions

  • Operating Temperature (Max)  150 °C [ 302 °F ]

  • Operating Temperature Range  -40 – 125 °C [ -40 – 239 °F ]

Related Materials

Datasheets & Catalog Pages