Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VAC)
600
-
Operating Voltage (VDC)
600
Contact Features
-
Contact Type
Receptacle
-
Contact Mating Area Plating Material
Tin over Nickel
-
Wire Contact Termination Area Plating Material
Tin over Nickel
-
Contact Retention Within Housing
With
-
Contact Base Material
Copper Alloy
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire
Mechanical Attachment
-
Contact Retention Type Within Housing
Locking Lance
Dimensions
-
Wire Size (AWG)
10 | 12 | 14 | 16 | 18 | 20
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 239 °F ]
Operation/Application
-
Circuit Application
Power