| Product | TE Part # | Documents | Contact Current Rating | Actuator Style | Operating Voltage | Operating Force | 
|---|
 |  | 2435260-1 | Product Drawing 3D PDF
 | 16 A | Pin Plunger | 125 VAC, 250 VAC | 200 g | 
 |  | 2435260-2 | Product Drawing 3D PDF
 | 16 A | Pin Plunger | 125 VAC, 250 VAC | 200 g | 
 |  | 2435260-3 | Product Drawing 3D PDF
 | 16 A | Pin Plunger | 125 VAC, 250 VAC | 150 g | 
 |  | 2435260-4 | Product Drawing 3D PDF
 | 16 A | Pin Plunger | 125 VAC, 250 VAC | 150 g | 
 |  | 2435260-5 | Product Drawing 3D PDF
 | 16 A | Small Lever | 125 VAC, 250 VAC | 190 g | 
 |  | 2435260-6 | Product Drawing 3D PDF
 | 16 A | Small Lever | 125 VAC, 250 VAC | 190 g | 
 |  | 2435260-7 | Product Drawing 3D PDF
 | 16 A | Small Lever | 125 VAC, 250 VAC | 150 g | 
 |  | 2435260-8 | Product Drawing 3D PDF
 | 16 A | Small Lever | 125 VAC, 250 VAC | 150 g | 
 |  | 2435260-9 | Product Drawing 3D PDF
 | 16 A | Lever, Normal | 125 VAC, 250 VAC | 110 g | 
 |  | 1-2435260-0 | Product Drawing 3D PDF
 | 16 A | Lever, Normal | 125 VAC, 250 VAC | 110 g | 
 |  | 1-2435260-1 | Product Drawing 3D PDF
 | 16 A | Lever, Normal | 125 VAC, 250 VAC | 90 g | 
 |  | 1-2435260-2 | Product Drawing 3D PDF
 | 16 A | Lever, Normal | 125 VAC, 250 VAC | 90 g | 
 |  | 1-2435260-3 | Product Drawing 3D PDF
 | 16 A | Extended Lever | 125 VAC, 250 VAC | 65 g | 
 |  | 1-2435260-4 | Product Drawing 3D PDF
 | 16 A | Extended Lever | 125 VAC, 250 VAC | 65 g | 
 |  | 1-2435260-5 | Product Drawing 3D PDF
 | 16 A | Extended Lever | 125 VAC, 250 VAC | 50 g | 
 |  | 1-2435260-6 | Product Drawing 3D PDF
 | 16 A | Extended Lever | 125 VAC, 250 VAC | 50 g | 
 |  | 1-2435260-7 | Product Drawing 3D PDF
 | 16 A | Roller, Simulated Actuator | 125 VAC, 250 VAC | 120 g | 
 |  | 1-2435260-8 | Product Drawing 3D PDF
 | 16 A | Roller, Simulated Actuator | 125 VAC, 250 VAC | 120 g | 
 |  | 1-2435260-9 | Product Drawing 3D PDF
 | 16 A | Roller, Simulated Actuator | 125 VAC, 250 VAC | 90 g | 
 |  | 2-2435260-0 | Product Drawing 3D PDF
 | 16 A | Roller, Simulated Actuator | 125 VAC, 250 VAC | 90 g | 
 |  | 2-2435260-1 | Product Drawing 3D PDF
 | 16 A | Short Roller | 125 VAC, 250 VAC | 220 g | 
 |  | 2-2435260-2 | Product Drawing 3D PDF
 | 16 A | Short Roller | 125 VAC, 250 VAC | 220 g | 
 |  | 2-2435260-3 | Product Drawing 3D PDF
 | 16 A | Short Roller | 125 VAC, 250 VAC | 170 g | 
 |  | 2-2435260-4 | Product Drawing 3D PDF
 | 16 A | Short Roller | 125 VAC, 250 VAC | 170 g | 
 |  | 2435261-1 | Product Drawing 3D PDF
 | 20 A | Pin Plunger | 125 VAC, 250 VAC | 300 g | 
 |  | 2435261-2 | Product Drawing 3D PDF
 | 20 A | Pin Plunger | 125 VAC, 250 VAC | 300 g | 
 |  | 2435261-3 | Product Drawing 3D PDF
 | 20 A | Small Lever | 125 VAC, 250 VAC | 290 g | 
 |  | 2435261-4 | Product Drawing 3D PDF
 | 20 A | Small Lever | 125 VAC, 250 VAC | 290 g | 
 |  | 2435261-5 | Product Drawing 3D PDF
 | 20 A | Lever, Normal | 125 VAC, 250 VAC | 160 g | 
 |  | 2435261-6 | Product Drawing 3D PDF
 | 20 A | Lever, Normal | 125 VAC, 250 VAC | 160 g | 
 |  | 2435261-7 | Product Drawing 3D PDF
 | 20 A | Extended Lever | 125 VAC, 250 VAC | 95 g | 
 |  | 2435261-8 | Product Drawing 3D PDF
 | 20 A | Extended Lever | 125 VAC, 250 VAC | 95 g | 
 |  | 2435261-9 | Product Drawing 3D PDF
 | 20 A | Roller, Simulated Actuator | 125 VAC, 250 VAC | 175 g | 
 |  | 1-2435261-0 | Product Drawing 3D PDF
 | 20 A | Roller, Simulated Actuator | 125 VAC, 250 VAC | 175 g | 
 |  | 1-2435261-1 | Product Drawing 3D PDF
 | 20 A | Short Roller | 125 VAC, 250 VAC | 310 g | 
 |  | 1-2435261-2 | Product Drawing 3D PDF
 | 20 A | Short Roller | 125 VAC, 250 VAC | 310 g | 
 |  | 2435262-1 | Product Drawing 3D PDF
 | 26 A | Pin Plunger | 125 VAC, 250 VAC | 350 g | 
 |  | 2435262-2 | Product Drawing 3D PDF
 | 26 A | Pin Plunger | 125 VAC, 250 VAC | 350 g | 
 |  | 2435262-3 | Product Drawing 3D PDF
 | 26 A | Small Lever | 125 VAC, 250 VAC | 340 g | 
 |  | 2435262-4 | Product Drawing 3D PDF
 | 26 A | Small Lever | 125 VAC, 250 VAC | 340 g | 
 |  | 2435262-5 | Product Drawing 3D PDF
 | 26 A | Lever, Normal | 125 VAC, 250 VAC | 185 g | 
 |  | 2435262-6 | Product Drawing 3D PDF
 | 26 A | Lever, Normal | 125 VAC, 250 VAC | 185 g | 
 |  | 2435262-7 | Product Drawing 3D PDF
 | 26 A | Extended Lever | 125 VAC, 250 VAC | 110 g | 
 |  | 2435262-8 | Product Drawing 3D PDF
 | 26 A | Extended Lever | 125 VAC, 250 VAC | 110 g | 
 |  | 2435262-9 | Product Drawing 3D PDF
 | 26 A | Roller, Simulated Actuator | 125 VAC, 250 VAC | 205 g | 
 |  | 1-2435262-0 | Product Drawing 3D PDF
 | 26 A | Roller, Simulated Actuator | 125 VAC, 250 VAC | 205 g | 
 |  | 1-2435262-1 | Product Drawing 3D PDF
 | 26 A | Short Roller | 125 VAC, 250 VAC | 375 g | 
 |  | 1-2435262-2 | Product Drawing 3D PDF
 | 26 A | Short Roller | 125 VAC, 250 VAC | 375 g | 
 |  | 2439028-1 | Product Drawing 3D PDF
 | 10 A | Pin Plunger | 125 VAC, 250 VAC | 200 g | 
 |  | 2439028-2 | Product Drawing 3D PDF
 | 10 A | Pin Plunger | 125 VAC, 250 VAC | 200 g |