This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  General Purpose Power Relay

Configuration Features

  • Coil Special Features  Coil Polarity Protection Diode

  • Contact Number of Poles  2 | 4

  • Contact Arrangement  2 Form C DPDT-CO | 4 Form C 4PDT-CO

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 3 | 5

  • Contact Limiting Continuous Current (A) 3 | 5

  • Input Voltage Range (VAC) 24 | 100 | 115 | 200 | 230 | 380

  • Insulation Initial Resistance (MΩ) 1000

  • Contact Switching Voltage (Max) (VAC) 250

  • Contact Switching Voltage (Max) (VDC) 30

  • Coil Power Rating AC (VA) 1 | 1.3 | 1.5 | 1.6

  • Insulation Initial Dielectric Between Adjacent Contacts (Vrms) 1500 | 2000

  • Input Voltage (VDC) 6 | 12 | 24 | 48 | 110 | 220

  • Contact Switching Load (Min)  1000mA @ 5VDC

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 1000

  • Contact Limiting Making Current (A) 3 | 5

  • Contact Current Rating (A) 3 | 5

  • Coil Voltage Rating (VAC) 24 | 100 | 115 | 200 | 230

  • Coil Voltage Rating (VDC) 6 | 12 | 24 | 48 | 110 | 220

  • Contact Voltage Rating (VAC) 250

  • Contact Voltage Rating (VDC) 30

  • Coil Power Rating DC (W) .8 | .9 | 1.1

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 2000

Body Features

  • Primary Product Color  Transparent

  • Product Weight (g) 31 | 32.7

  • Product Weight (oz) 1.09 | 1.15

  • Enclosure Type  Dust Protected

Contact Features

  • Contact Material  AgNi

  • Terminal Plating  Tin

Termination Features

  • Main Termination & Connection Type  Socket Pins

  • Coil Termination & Connection Type  Socket Pins

Mechanical Attachment

  • Product Mount Type  Socket Mount

Dimensions

  • Product Height  36.5 mm [ 1.44 in ]

  • Insulation Creepage Between Contact & Coil  4 mm [ .157 in ]

  • Product Length  28 mm [ 1.102 in ]

  • Product Width  21.5 mm [ .846 in ]

  • Insulation Clearance Between Contact & Coil  3 mm [ .118 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 70 °C [ -40 – 158 °F ]

  • Environmental Category of Protection  RTI

  • Environmental Ambient Temperature (Max)  70 °C [ 158 °F ]

Operation/Application

  • Shock Resistance  100G's, 6ms

  • Indicator Type  LED

  • Coil Magnetic System  Non-Polarized, Monostable

  • Current Type  AC & DC

Product Availability

  • Product Availability  Asia

Packaging Features

  • Packaging Method  Box & Carton

Other

  • Relays Comment  Conventional Terminal Arrangement

  • Coil Power Rating Class (W) >.6 – ≤1 | >1 – ≤1.5

  • Coil Power Rating Class (VA) >1.1 – ≤1.8 | ≤1.1

  • Contact Current Class (A) >2 – ≤5

  • Height Class (Mechanical)  >33 – ≤45 mm [ >1.299 – ≤1.772 in ]

  • Length Class (Mechanical)  >22 – ≤33 mm [ >.866 – ≤1.299 in ]

  • Width Class (Mechanical)  >16 – ≤22 mm [ >.63 – ≤.866 in ]

Related Materials

Datasheets & Catalog Pages