This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Style  Primary | Special Construction

Configuration Features

  • Number of Strands  19

  • Number of Conductors  1

Electrical Characteristics

  • Operating Voltage (V) 600

Body Features

  • Wire & Cable Insulation Material  Modified Radiation Cross-linked ETFE Polymer | Radiation-Crosslinked, Modified ETFE

  • Conductor Material  Silver-Coated Copper | Silver-Coated High Strength Copper Alloy | Solid Silver-Plated Copper

  • Wire Color (Base)  Black | Blue | Brown | Gray | Green | Orange | Red | White | Yellow

  • Wire Color (Stripe)  Black

Dimensions

  • Cable Insulation Thickness (in) .005

  • Outside Cable Diameter (mm) .78 | .94 | 1.14

  • Outside Cable Diameter (in) .031 | .037 | .045

  • Strand Size (AWG) 36

  • Conductor Diameter Range (mm) .48 – .5 | .55 – .63 | .79

  • Conductor Diameter Range (in) .019 – .02 | .022 – .025 | .031

  • Cable Insulation Thickness  .13 mm [ .005 in ]

  • Cable Insulation Thickness (mm) .13

  • Wire Size (AWG) 24

  • Wire Size (mm²) .2

Usage Conditions

  • Cable Type  Spec 55 | Spec 55A

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Other

  • Product Source  UK | US

Related Materials

Datasheets & Catalog Pages