Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Electrical Characteristics
-
Resistance Rating Conditions (Max)
38.4 Ω/1000 ft @ 20°C | 44.8 Ω/1000 ft @ 20°C
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper | Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Black | Blue | Brown | Gray | Green | Orange | Red | Violet | White | Yellow
Dimensions
-
Outside Cable Diameter (mm)
.7 | .81 | 1.02
-
Outside Cable Diameter (in)
.027 | .032 | .04
-
Strand Size (AWG)
38
-
Conductor Diameter Range (mm)
.46 | .48 – .5
-
Conductor Diameter Range (in)
.018 | .019 – .02
-
Wire Size (AWG)
26
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]