This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Hardware Accessory Function  Position Assurance

  • Connector Hardware Accessory Type  TPA (Terminal Position Assurance)

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Nylon

Housing Features

  • Centerline (Pitch)  2.5 mm [ .098 in ]

Dimensions

  • Product Width (mm) 4.8 | 7.3 | 9.2 | 9.8 | 12.3 | 14.8

  • Product Width (in) .189 | .287 | .362 | .386 | .484 | .583

  • Product Length (mm) 6 | 6.95 | 8.5 | 11 | 13.5 | 16

  • Product Length (in) .236 | .273 | .334 | .433 | .531 | .63

  • Product Height (mm) 3.35 | 4.31

  • Product Height (in) .132 | .17

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Glow Wire Rating  Standard Part - Not Glow Wire

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  1 | 2500 | 3250 | 4000 | 5000 | 6500 | 8000 | 10000 | 16000

Related Materials